Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

APG-BDFDF-090

Arrestor Plus® Gas Tube Surge Arrestor (90 V), 45–2170 MHz, with interface types DIN Female Bulkhead and DIN Female

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Surge arrestor
Ordering Note CommScope® non-standard product

General Specifications

Device Type dc Pass
Body Style Bulkhead
Inner Contact Plating Silver
Interface 7-16 DIN Female Bulkhead
Interface 2 7-16 DIN Female
Outer Contact Plating Silver
Pressurizable No

Dimensions

Height 39.88 mm | 1.57 in
Width 39.88 mm | 1.57 in
Length 81.03 mm | 3.19 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss, typical 0.3 dB
Average Power 30 W
Connector Impedance 50 ohm
Gas Tube Voltage 90 V
Lightning Surge Current 20 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Frequency Band 45 – 1000 MHz | 1000 – 2000 MHz | 2000 – 2170 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.173 22.00
1000–2000 MHz 1.222 20.00
2000–2170 MHz 1.260 19.00

Mechanical Specifications

Attachment Durability 25 cycles
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -40 °C to +100 °C (-40 °F to +212 °F)
Storage Temperature -40 °C to +100 °C (-40 °F to +212 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method GR 2846-CORE
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 0.299 kg | 0.66 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Surge arrestor
Ordering Note CommScope® non-standard product

General Specifications

Device Type dc Pass
Body Style Bulkhead
Inner Contact Plating Silver
Interface 7-16 DIN Female Bulkhead
Interface 2 7-16 DIN Female
Outer Contact Plating Silver
Pressurizable No

Dimensions

Height 39.88 mm | 1.57 in
Width 39.88 mm | 1.57 in
Length 81.03 mm | 3.19 in

Electrical Specifications

Insertion Loss, typical 0.3 dB
Average Power 30 W
Connector Impedance 50 ohm
Gas Tube Voltage 90 V
Lightning Surge Current 20 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Frequency Band 45 – 1000 MHz | 1000 – 2000 MHz | 2000 – 2170 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.173 22.00
1000–2000 MHz 1.222 20.00
2000–2170 MHz 1.260 19.00

Mechanical Specifications

Attachment Durability 25 cycles
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -40 °C to +100 °C (-40 °F to +212 °F)
Storage Temperature -40 °C to +100 °C (-40 °F to +212 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method GR 2846-CORE
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 0.299 kg | 0.66 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system