Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPC2Y-SPLC-P-2M

Base Product: FPC2Y

  • Available in:
  • Latin America
  • North America

Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to LC/UPC, yellow, 2 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, duplex
Product Series FPC2Y

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Blue
Color, connector B Blue
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 2 m | 6.562 ft
Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®
Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.3 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, duplex
Product Series FPC2Y

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Blue
Color, connector B Blue
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 2 m | 6.562 ft
Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®
Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.3 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification