569855-1
- Available in:
- Asia
- Latin America
- North America
110Connect XC System 110 Punchdown Distribution Frame Kit, 300-pair, 5-pair, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Back mount frame kit |
Product Series | 110 Series |
General Specifications
ANSI/TIA Category | 5e |
Mounting | Backboard | Wall mount |
Pairs, quantity | 300 |
Termination Type | IDC |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Back mount frame kit |
Product Series | 110 Series |
General Specifications
ANSI/TIA Category | 5e |
Mounting | Backboard | Wall mount |
Pairs, quantity | 300 |
Termination Type | IDC |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse