Warning Icon
This product was discontinued on: December 1, 2016

For other alternatives, please contact us for more information.

1 Replacement products available
  • 558417-1
    110Connect XC System Designation Strip

103895504 | 188UT1-50

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

110 Transparent Label Holder (6 strips)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Product Design 110
Color Clear

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 6

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Product Design 110
Color Clear

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 6

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification