31618-1
Low-pressure Single Switch, set at 8.6 kPa (1.25 lb/in2), 3/8 poly tee
Specifications
Specifications
Product Classification
Product Type | Switch |
Dimensions
Product Height | 106.68 mm | 4.2 in |
Product Width | 53.34 mm | 2.1 in |
Product Depth | 50.8 mm | 2 in |
Packaging and Weights
Height, packed | 165.1 mm | 6.5 in |
Width, packed | 121.92 mm | 4.8 in |
Depth, packed | 86.36 mm | 3.4 in |
Included | Instruction sheet |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Switch |
Dimensions
Product Height | 106.68 mm | 4.2 in |
Product Width | 53.34 mm | 2.1 in |
Product Depth | 50.8 mm | 2 in |
Packaging and Weights
Height, packed | 165.1 mm | 6.5 in |
Width, packed | 121.92 mm | 4.8 in |
Depth, packed | 86.36 mm | 3.4 in |
Included | Instruction sheet |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse