VHLP6-6W-6-QD/B
Base Product: VHLP6-6W/B
1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz, CPR137G, white antenna, flexible woven polymer gray radome without flash, fully assembled/Quick Deploy pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Antenna Input | CPR137G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Polymer |
Flash Included | No |
Dimensions
Diameter, nominal | 1.8 m | 6 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Electrical Specifications, Band 2
Operating Frequency Band | 5.700 – 5.875 GHz |
Gain, Mid Band | 38.3 dBi |
Beamwidth, Horizontal | 2.2 ° |
Beamwidth, Vertical | 2.2 ° |
Packaging and Weights
Height, packed | 1517 mm | 59.724 in |
Width, packed | 1978 mm | 77.874 in |
Length, packed | 2016 mm | 79.37 in |
Packaging Type | Wooden crate |
Volume | 6.1 m³ | 215.42 ft³ |
Weight, gross | 224 kg | 493.835 lb |
Weight, net | 86 kg | 189.597 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Antenna Input | CPR137G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Polymer |
Flash Included | No |
Dimensions
Diameter, nominal | 1.8 m | 6 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Electrical Specifications, Band 2
Operating Frequency Band | 5.700 – 5.875 GHz |
Gain, Mid Band | 38.3 dBi |
Beamwidth, Horizontal | 2.2 ° |
Beamwidth, Vertical | 2.2 ° |
Packaging and Weights
Height, packed | 1517 mm | 59.724 in |
Width, packed | 1978 mm | 77.874 in |
Length, packed | 2016 mm | 79.37 in |
Packaging Type | Wooden crate |
Volume | 6.1 m³ | 215.42 ft³ |
Weight, gross | 224 kg | 493.835 lb |
Weight, net | 86 kg | 189.597 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse