Warning Icon
This product was discontinued on: November 30, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

RVV-65D-M

6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, RET compatible

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Utilizes AccuRET® actuator(s) on the back of the antenna

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Dimensions

Width 301 mm | 11.85 in
Depth 180 mm | 7.087 in
Length 2645 mm | 104.134 in
Net Weight, without mounting kit 26.2 kg | 57.761 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2200 2300–2500 2500–2690
Gain, dBi 16.6 16.9 17.3 17.1 17.7 17.9 18.5
Beamwidth, Horizontal, degrees 69 68 63 62 64 66 61
Beamwidth, Vertical, degrees 8.2 7.4 6.9 7.3 6.6 5.7 5.3
Beam Tilt, degrees 0–10 0–10 0–10 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 20 20 17 16 17 18
Front-to-Back Ratio at 180°, dB 29 30 31 30 33 35 31
Isolation, Cross Polarization, dB 28 28 28 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 409 mm | 16.102 in
Depth, packed 309 mm | 12.165 in
Length, packed 2894 mm | 113.937 in
Weight, gross 45.8 kg | 100.972 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Dimensions

Width 301 mm | 11.85 in
Depth 180 mm | 7.087 in
Length 2645 mm | 104.134 in
Net Weight, without mounting kit 26.2 kg | 57.761 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2200 2300–2500 2500–2690
Gain, dBi 16.6 16.9 17.3 17.1 17.7 17.9 18.5
Beamwidth, Horizontal, degrees 69 68 63 62 64 66 61
Beamwidth, Vertical, degrees 8.2 7.4 6.9 7.3 6.6 5.7 5.3
Beam Tilt, degrees 0–10 0–10 0–10 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 20 20 17 16 17 18
Front-to-Back Ratio at 180°, dB 29 30 31 30 33 35 31
Isolation, Cross Polarization, dB 28 28 28 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 409 mm | 16.102 in
Depth, packed 309 mm | 12.165 in
Length, packed 2894 mm | 113.937 in
Weight, gross 45.8 kg | 100.972 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification