Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • RRZZ-65A-R4
    8-port sector antenna, 4x 694–960 and 4x 1427–2690 MHz, 65° HPBW, 4x RET

RRZZ-65A-R4-V2

8-port sector antenna, 4x 694–960 and 4x 1427–2690 MHz, 65° HPBW, 4x RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, without mounting kit 33 kg | 72.752 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain, dBi 13.5 13.9 13.9 15.4 16.7 17.1 17.5 17.2
Beamwidth, Horizontal, degrees 68 68 63 65 58 61 61 65
Beamwidth, Vertical, degrees 16.2 14.3 13 9.2 7.7 7 5.9 5.5
Beam Tilt, degrees 2–16 2–16 2–16 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 18 17 18 17 18 22 22
Front-to-Back Ratio at 180°, dB 31 31 32 35 35 37 33 32
Isolation, Cross Polarization, dB 28 28 28 26 28 28 28 28
Isolation, Inter-band, dB 28 28 28 27 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–15°
Wind Loading @ Velocity, frontal 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 608 mm | 23.937 in
Depth, packed 352 mm | 13.858 in
Length, packed 1682 mm | 66.221 in
Weight, gross 45.5 kg | 100.31 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, without mounting kit 33 kg | 72.752 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain, dBi 13.5 13.9 13.9 15.4 16.7 17.1 17.5 17.2
Beamwidth, Horizontal, degrees 68 68 63 65 58 61 61 65
Beamwidth, Vertical, degrees 16.2 14.3 13 9.2 7.7 7 5.9 5.5
Beam Tilt, degrees 2–16 2–16 2–16 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 18 17 18 17 18 22 22
Front-to-Back Ratio at 180°, dB 31 31 32 35 35 37 33 32
Isolation, Cross Polarization, dB 28 28 28 26 28 28 28 28
Isolation, Inter-band, dB 28 28 28 27 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–15°
Wind Loading @ Velocity, frontal 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 608 mm | 23.937 in
Depth, packed 352 mm | 13.858 in
Length, packed 1682 mm | 66.221 in
Weight, gross 45.5 kg | 100.31 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted