NNHH-65A-R4-V1
8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 4x RETs
Specifications
Features and Benefits
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 31 kg | 68.343 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.4 | 13.9 | 17.2 | 17.7 | 17.8 | 18.3 |
Beamwidth, Horizontal, degrees | 71 | 63 | 59 | 60 | 62 | 60 |
Beamwidth, Vertical, degrees | 16.6 | 14.7 | 7.3 | 6.9 | 6.5 | 5.9 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 16 | 18 | 18 | 21 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 35 | 36 | 37 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.6 | 16.8 | 17.5 | 17.6 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.4 | ±0.3 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.2 9 ° | 13.116 ° | 13.0 | 2 ° | 13.7 9 ° | 13.716 ° | 13.3 | 2 ° | 16.8 7 ° | 16.912 ° | 16.6 | 2 ° | 17.4 7 ° | 17.612 ° | 17.3 | 2 ° | 17.5 7 ° | 17.812 ° | 17.4 | 2 ° | 17.9 7 ° | 18.212 ° | 17.5 |
Beamwidth, Horizontal Tolerance, degrees | ±4.7 | ±4.4 | ±3.6 | ±1.7 | ±3.4 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±0.9 | ±0.5 | ±0.4 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 14 | 15 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 20 | 29 | 31 | 29 | 29 |
CPR at Boresight, dB | 21 | 23 | 17 | 20 | 20 | 17 |
CPR at Sector, dB | 10 | 4 | 9 | 10 | 8 | 9 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.48 m² | 5.167 ft² |
Effective Projective Area (EPA), lateral | 0.16 m² | 1.722 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 509.0 N @ 150 km/h (114.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 660.0 N @ 150 km/h (148.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 419.0 N @ 150 km/h (94.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1587 mm | 62.480 in |
Weight, gross | 43.4 kg | 95.681 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 31 kg | 68.343 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.4 | 13.9 | 17.2 | 17.7 | 17.8 | 18.3 |
Beamwidth, Horizontal, degrees | 71 | 63 | 59 | 60 | 62 | 60 |
Beamwidth, Vertical, degrees | 16.6 | 14.7 | 7.3 | 6.9 | 6.5 | 5.9 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 16 | 18 | 18 | 21 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 35 | 36 | 37 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.6 | 16.8 | 17.5 | 17.6 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.4 | ±0.3 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.2; 9 ° | 13.1;16 ° | 13.0 | 2 ° | 13.7; 9 ° | 13.7;16 ° | 13.3 | 2 ° | 16.8; 7 ° | 16.9;12 ° | 16.6 | 2 ° | 17.4; 7 ° | 17.6;12 ° | 17.3 | 2 ° | 17.5; 7 ° | 17.8;12 ° | 17.4 | 2 ° | 17.9; 7 ° | 18.2;12 ° | 17.5 |
Beamwidth, Horizontal Tolerance, degrees | ±4.7 | ±4.4 | ±3.6 | ±1.7 | ±3.4 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±0.9 | ±0.5 | ±0.4 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 14 | 15 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 20 | 29 | 31 | 29 | 29 |
CPR at Boresight, dB | 21 | 23 | 17 | 20 | 20 | 17 |
CPR at Sector, dB | 10 | 4 | 9 | 10 | 8 | 9 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.48 m² | 5.167 ft² |
Effective Projective Area (EPA), lateral | 0.16 m² | 1.722 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 509.0 N @ 150 km/h (114.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 660.0 N @ 150 km/h (148.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 419.0 N @ 150 km/h (94.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1587 mm | 62.480 in |
Weight, gross | 43.4 kg | 95.681 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse