NHHSS-55B-R2BT4
10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4000 MHz, 55° HPBW, 2x RETs.
Features and Benefits
- Utilizes Pattern Shaping Technology to reduce cell overlap and maximize SINR (Signal to Interference and Noise Ratio)
- Superior SPR (Sector Power Ratio) for best-in-class data throughput rates
- Excellent pattern overlay across all bands
- Low band and mid band performance mirrors performance of the equivalent hex port antenna
- Internal SBTs on low and mid band allow remote RET control from the radio over the RF jumper cable
- One LB RET and one MB RET. Both mid band arrays are controlled by one RET to ensure same tilt level for best 4x4 MIMO performance
- Use optional BSAMNT-SBS-2-2 for side-by-side mounting of two hex and/or ten port 55° antennas
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1828 mm | 71.969 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 15.1 | 15.0 | 18.0 | 18.4 | 18.5 | 16.4 | 17.3 | 17.4 |
Beamwidth, Horizontal, degrees | 58 | 54 | 56 | 55 | 52 | 66 | 53 | 54 |
Beamwidth, Vertical, degrees | 12.6 | 10.9 | 5.7 | 5.3 | 5 | 6 | 5.4 | 5.1 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 4 | 4 | 4 |
USLS (First Lobe), dB | 16 | 15 | 17 | 17 | 15 | 15 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 28 | 29 | 28 | 28 | 26 | 27 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.9 | 14.8 | 17.5 | 18.0 | 18.1 | 15.7 | 16.9 | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±4 | ±3 | ±5 | ±11 | ±6 | ±7 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.5 | ±0.5 | ±0.5 | ±0.6 | ±0.3 | ±0.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 26 | 26 | 25 | 25 | 24 | 23 | 21 |
CPR at Boresight, dB | 23 | 18 | 21 | 25 | 24 | 14 | 15 | 14 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.26 m² | 2.799 ft² |
Effective Projective Area (EPA), lateral | 0.23 m² | 2.476 ft² |
Wind Loading @ Velocity, frontal | 272.0 N @ 150 km/h (61.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 244.0 N @ 150 km/h (54.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 547.0 N @ 150 km/h (123.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 311.0 N @ 150 km/h (69.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1960 mm | 77.165 in |
Weight, gross | 42.7 kg | 94.137 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1828 mm | 71.969 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 15.1 | 15.0 | 18.0 | 18.4 | 18.5 | 16.4 | 17.3 | 17.4 |
Beamwidth, Horizontal, degrees | 58 | 54 | 56 | 55 | 52 | 66 | 53 | 54 |
Beamwidth, Vertical, degrees | 12.6 | 10.9 | 5.7 | 5.3 | 5 | 6 | 5.4 | 5.1 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 4 | 4 | 4 |
USLS (First Lobe), dB | 16 | 15 | 17 | 17 | 15 | 15 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 28 | 29 | 28 | 28 | 26 | 27 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.9 | 14.8 | 17.5 | 18.0 | 18.1 | 15.7 | 16.9 | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±4 | ±3 | ±5 | ±11 | ±6 | ±7 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.5 | ±0.5 | ±0.5 | ±0.6 | ±0.3 | ±0.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 26 | 26 | 25 | 25 | 24 | 23 | 21 |
CPR at Boresight, dB | 23 | 18 | 21 | 25 | 24 | 14 | 15 | 14 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.26 m² | 2.799 ft² |
Effective Projective Area (EPA), lateral | 0.23 m² | 2.476 ft² |
Wind Loading @ Velocity, frontal | 272.0 N @ 150 km/h (61.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 244.0 N @ 150 km/h (54.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 547.0 N @ 150 km/h (123.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 311.0 N @ 150 km/h (69.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1960 mm | 77.165 in |
Weight, gross | 42.7 kg | 94.137 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse