LDX-3316DS-VTM | LDX-3316DS-A1M
2-port sector antenna, 2x 790–960 MHz, 33° HPBW, RET compatible
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-3316DS-A1M |
Dimensions
Width | 591 mm | 23.268 in |
Depth | 179 mm | 7.047 in |
Length | 1306 mm | 51.417 in |
Net Weight, without mounting kit | 17.9 kg | 39.463 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 17.8 | 18.3 |
Beamwidth, Horizontal, degrees | 34 | 32 |
Beamwidth, Vertical, degrees | 16 | 15 |
Beam Tilt, degrees | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 13 |
Front-to-Back Ratio at 180°, dB | 31 | 36 |
CPR at Boresight, dB | 15 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 933.0 N @ 150 km/h (209.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,059.0 N @ 150 km/h (238.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 814 mm | 32.047 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 1712 mm | 67.402 in |
Weight, gross | 29.4 kg | 64.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-3316DS-A1M |
Dimensions
Width | 591 mm | 23.268 in |
Depth | 179 mm | 7.047 in |
Length | 1306 mm | 51.417 in |
Net Weight, without mounting kit | 17.9 kg | 39.463 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 17.8 | 18.3 |
Beamwidth, Horizontal, degrees | 34 | 32 |
Beamwidth, Vertical, degrees | 16 | 15 |
Beam Tilt, degrees | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 13 |
Front-to-Back Ratio at 180°, dB | 31 | 36 |
CPR at Boresight, dB | 15 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 933.0 N @ 150 km/h (209.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,059.0 N @ 150 km/h (238.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 814 mm | 32.047 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 1712 mm | 67.402 in |
Weight, gross | 29.4 kg | 64.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse