KKSS-65A-R2
8-port sector antenna, 4x 617-960MHz, 4x 3100-4000 MHz, 65deg HPBW, 2x RET
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | R1,R2 | P1,P2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 880–960 | 3100–3300 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 13.2 | 13.3 | 13.8 | 14.1 | 17.0 | 17.1 | 17.1 | 16.8 |
Beamwidth, Horizontal, degrees | 67 | 59 | 59 | 60 | 55 | 54 | 60 | 62 |
Beamwidth, Vertical, degrees | 18.3 | 16.6 | 14.9 | 13.8 | 7.2 | 6.8 | 6.5 | 6.3 |
Beam Tilt, degrees | 4–18 | 4–18 | 4–18 | 4–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 15 | 17 | 18 | 17 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 27 | 27 | 29 | 30 | 31 | 30 | 29 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 22 | 22 | 26 | 25 | 24 | 23 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -145 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 36.9 kg | 81.350 lb |
Weight, net | 25 kg | 55.116 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | R1,R2 | P1,P2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 880–960 | 3100–3300 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 13.2 | 13.3 | 13.8 | 14.1 | 17.0 | 17.1 | 17.1 | 16.8 |
Beamwidth, Horizontal, degrees | 67 | 59 | 59 | 60 | 55 | 54 | 60 | 62 |
Beamwidth, Vertical, degrees | 18.3 | 16.6 | 14.9 | 13.8 | 7.2 | 6.8 | 6.5 | 6.3 |
Beam Tilt, degrees | 4–18 | 4–18 | 4–18 | 4–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 15 | 17 | 18 | 17 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 27 | 27 | 29 | 30 | 31 | 30 | 29 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 22 | 22 | 26 | 25 | 24 | 23 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -145 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 36.9 kg | 81.350 lb |
Weight, net | 25 kg | 55.116 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse