JCVV-65A-R4
8-port sector antenna, 2x 698–803, 2x 824-960 and 4x 1695-2690 MHz, 65° HPBW, 4x IntRET.
Specifications
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 4 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 24.3 kg | 53.572 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2690 |
Gain, dBi | 13.6 | 14.0 | 14.2 | 17.3 | 17.6 | 17.9 | 18.3 |
Beamwidth, Horizontal, degrees | 68 | 65 | 63 | 61 | 60 | 61 | 59 |
Beamwidth, Vertical, degrees | 17.1 | 14.9 | 13.7 | 7.3 | 7 | 6.6 | 5.6 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 18 | 15 | 16 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 30 | 33 | 39 | 39 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 477 mm | 18.78 in |
Depth, packed | 354 mm | 13.937 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 36.7 kg | 80.91 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 4 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 24.3 kg | 53.572 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2690 |
Gain, dBi | 13.6 | 14.0 | 14.2 | 17.3 | 17.6 | 17.9 | 18.3 |
Beamwidth, Horizontal, degrees | 68 | 65 | 63 | 61 | 60 | 61 | 59 |
Beamwidth, Vertical, degrees | 17.1 | 14.9 | 13.7 | 7.3 | 7 | 6.6 | 5.6 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 18 | 15 | 16 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 30 | 33 | 39 | 39 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 477 mm | 18.78 in |
Depth, packed | 354 mm | 13.937 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 36.7 kg | 80.91 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse