J4H4-65C-R6
16-port, low band diplexed antenna, 4 x 698-728 MHz, 4 x 758-798 MHz and 8 x 1695-2360 MHz, 65° HPBW, 6 x RET
Features and Benefits
- Excellent wind loading characteristics
- Optimized SPR performance across all operating bands
- Features broadband Low Band (698-798 MHz) and Mid Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for B29 and B14, AWS, PCS and WCS applications
- Both Low Band arrays are diplexed to provide independent tilt for B29 and B14
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 57.4 kg | 126.545 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,280 W @ 50 °C |
Electrical Specifications
R1,R3 | R2,R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–728 | 758–798 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1,2,5,6 | 3,4,7,8 | 9-16 | 9-16 | 9-16 | 9-16 |
Gain, dBi | 14.7 | 15.1 | 17.4 | 18.0 | 18.6 | 18.7 |
Beamwidth, Horizontal, degrees | 61 | 57 | 69 | 67 | 62 | 58 |
Beamwidth, Vertical, degrees | 9.7 | 8.9 | 5.7 | 5.3 | 5 | 4.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 19 | 18 | 19 | 19 | 20 |
Front-to-Back Ratio at 180°, dB | 33 | 31 | 35 | 36 | 34 | 36 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 27 | 27 | 26 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 78.3 kg | 172.622 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 57.4 kg | 126.545 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,280 W @ 50 °C |
Electrical Specifications
R1,R3 | R2,R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–728 | 758–798 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1,2,5,6 | 3,4,7,8 | 9-16 | 9-16 | 9-16 | 9-16 |
Gain, dBi | 14.7 | 15.1 | 17.4 | 18.0 | 18.6 | 18.7 |
Beamwidth, Horizontal, degrees | 61 | 57 | 69 | 67 | 62 | 58 |
Beamwidth, Vertical, degrees | 9.7 | 8.9 | 5.7 | 5.3 | 5 | 4.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 19 | 18 | 19 | 19 | 20 |
Front-to-Back Ratio at 180°, dB | 33 | 31 | 35 | 36 | 34 | 36 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 27 | 27 | 26 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 78.3 kg | 172.622 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse