HBXX-9014DS-VTM | HBXX-9014DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 90° HPBW, RET compatible
Specifications
Features and Benefits
- Enhanced control of out-of-sector power improves co-channel interference, reduces softer hand-offs, improves capacity
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-9014DS-A2M |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 166 mm | 6.535 in |
Length | 1297 mm | 51.063 in |
Net Weight, without mounting kit | 13.5 kg | 29.762 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.0 | 16.0 | 16.2 |
Beamwidth, Horizontal, degrees | 88 | 88 | 88 |
Beamwidth, Vertical, degrees | 7.5 | 7.1 | 6.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 15.9 | 15.9 | 16.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.9 5 ° | 16.1 10 ° | 15.7 | 0 ° | 15.9 5 ° | 16.1 10 ° | 15.7 | 0 ° | 16.0 5 ° | 16.2 10 ° | 15.7 |
Beamwidth, Horizontal Tolerance, degrees | ±4.7 | ±3.1 | ±3.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 21 |
CPR at Boresight, dB | 19 | 20 | 20 |
CPR at Sector, dB | 8 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 420.0 N @ 150 km/h (94.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 113.0 N @ 150 km/h (25.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 488.0 N @ 150 km/h (109.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 1609 mm | 63.346 in |
Weight, gross | 22.1 kg | 48.722 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-9014DS-A2M |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 166 mm | 6.535 in |
Length | 1297 mm | 51.063 in |
Net Weight, without mounting kit | 13.5 kg | 29.762 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.0 | 16.0 | 16.2 |
Beamwidth, Horizontal, degrees | 88 | 88 | 88 |
Beamwidth, Vertical, degrees | 7.5 | 7.1 | 6.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 15.9 | 15.9 | 16.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.9; 5 ° | 16.1; 10 ° | 15.7 | 0 ° | 15.9; 5 ° | 16.1; 10 ° | 15.7 | 0 ° | 16.0; 5 ° | 16.2; 10 ° | 15.7 |
Beamwidth, Horizontal Tolerance, degrees | ±4.7 | ±3.1 | ±3.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 21 |
CPR at Boresight, dB | 19 | 20 | 20 |
CPR at Sector, dB | 8 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 420.0 N @ 150 km/h (94.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 113.0 N @ 150 km/h (25.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 488.0 N @ 150 km/h (109.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 1609 mm | 63.346 in |
Weight, gross | 22.1 kg | 48.722 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse