Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

P40-238X120

Base Product: GALV-STEEL-PIPE

VZWSMART 120" PIPE 2 SCH40 (2.375" OD X 0.154" THK)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 3048.000 mm | 120 in
Pipe Length 3048.000 mm | 120 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 16.3 kg | 35.935 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 3048.000 mm | 120 in
Pipe Length 3048.000 mm | 120 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 16.3 kg | 35.935 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification