Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

P40-238X096

Base Product: GALV-STEEL-PIPE

VZWSMART 96" PIPE 2 SCH40 (2.375" OD X 0.154" THK)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 2438.400 mm | 96 in
Pipe Length 2438.400 mm | 96 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 13 kg | 28.660 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 2438.400 mm | 96 in
Pipe Length 2438.400 mm | 96 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 13 kg | 28.660 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification