Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC987205

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 4-1/2 in OD x 174 in x .237" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 114.3 mm | 4.5 in
Width 114.3 mm | 4.5 in
Length 4419.6 mm | 174 in
Pipe Length 4419.6 mm | 174 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Material Thickness 6.020 mm | 0.237 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 71 kg | 156.528 lb

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 114.3 mm | 4.5 in
Width 114.3 mm | 4.5 in
Length 4419.6 mm | 174 in
Pipe Length 4419.6 mm | 174 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Material Thickness 6.020 mm | 0.237 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 71 kg | 156.528 lb

Product Specification

Product Specification