ST-ERR40
Embedded Railroad Pole, 40 ft
Features and Benefits
- Quick deploy embedment
- Rivet nut mounting
Specifications
Product Classification
Product Type | Monopole |
General Specifications
Application | Positive train control/Centralized traffic control (PTC/CTC communications) |
Equipment Load Rating | 24 in microwave reflector | Directional antenna | Telecommunications unit | Yagi antenna |
Foundation | Embedded |
Monopole Capability Type | Medium duty |
Monopole Design | Multi-sided |
Optional Accessories | Antenna mounts | Cabinet mounts | Removable step pegs | Solar mounts |
Dimensions
Height | 12.192 m | 40 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole | Safety-climb | Step pegs |
Packaging quantity | 1 |
Product Classification
Product Type | Monopole |
General Specifications
Application | Positive train control/Centralized traffic control (PTC/CTC communications) |
Equipment Load Rating | 24 in microwave reflector | Directional antenna | Telecommunications unit | Yagi antenna |
Foundation | Embedded |
Monopole Capability Type | Medium duty |
Monopole Design | Multi-sided |
Optional Accessories | Antenna mounts | Cabinet mounts | Removable step pegs | Solar mounts |
Dimensions
Height | 12.192 m | 40 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole | Safety-climb | Step pegs |
Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse