Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GWF-05

Galvanized Flat Washer, 5/8 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Washer

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 25.4 mm | 1 in
Inner Diameter 15.24 mm | 0.6 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Washers
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Washer

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 25.4 mm | 1 in
Inner Diameter 15.24 mm | 0.6 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Washers
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification