GUB-4352
Galvanized U-bolt Assembly, 1/2 in x 3 in x 5-1/4 in
Specifications
Product Classification
Product Type | U-bolt |
Dimensions
Height | 134.62 mm | 5.3 in |
Width | 25.4 mm | 1 in |
Length | 134.62 mm | 5.3 in |
Pipe Outer Diameter | 12.7 mm | 0.5 in |
Throat Dimension | 76.2 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Nuts | U-bolts | Washers |
Packaging quantity | 1 |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | U-bolt |
Dimensions
Height | 134.62 mm | 5.3 in |
Width | 25.4 mm | 1 in |
Length | 134.62 mm | 5.3 in |
Pipe Outer Diameter | 12.7 mm | 0.5 in |
Throat Dimension | 76.2 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Nuts | U-bolts | Washers |
Packaging quantity | 1 |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse