Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GLS-0330

Galvanized Lag Screw, 3/8 in x 3 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Screw

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 76.2 mm | 3 in
Pipe Outer Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Lag screw
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Screw

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 76.2 mm | 3 in
Pipe Outer Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Lag screw
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system