Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

BP-06

Backing Plate, 6 in x 6 in x 1/4 in, 5/8 in hardware

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order

Product Classification

Product Type Backing plate

Dimensions

Height 25.4 mm | 1 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Material Thickness 7.62 mm | 0.3 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Backing plate
Packaging quantity 1
Weight, net 1.2 kg | 2.646 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Backing plate

Dimensions

Height 25.4 mm | 1 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Material Thickness 7.62 mm | 0.3 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Backing plate
Packaging quantity 1
Weight, net 1.2 kg | 2.646 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification