XP-2025
Crossover Plate, joins 2-3/8 in to 2-7/8 in OD round members
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse