Warning Icon
This product was discontinued on: October 30, 2015

For other alternatives, please contact us for more information.

1 Replacement products available
  • EQ-P0408-B
    Equipment Platform, 4 ft x 8 ft, base only

LD-EP0408

Light Duty Equipment Platform, 4 ft x 8 ft, with six light duty legs

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 6
Note Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative | Equipment platforms in additional sizes available.

Dimensions

Height 508 mm | 20 in
Width 2438.4 mm | 96 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 157.8 kg | 347.889 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 6
Note Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative | Equipment platforms in additional sizes available.

Dimensions

Height 508 mm | 20 in
Width 2438.4 mm | 96 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 157.8 kg | 347.889 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification