Warning Icon
This product was discontinued on: December 12, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • EQ-P1016-B
    Equipment Platform, 10 ft x 16 ft, base only

EQ-P6C1016-B

Base Product: MEDIUM-DUTY-PLATFORMS

Equipment Platform, 10 ft x 16 ft, base only

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 0

Dimensions

Height 152.4 mm | 6 in
Width 4876.8 mm | 192 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware
Packaging quantity 1
Weight, net 850.5 kg | 1875.029 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 0

Dimensions

Height 152.4 mm | 6 in
Width 4876.8 mm | 192 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware
Packaging quantity 1
Weight, net 850.5 kg | 1875.029 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification