MT-366
Low Profile Rooftop Hood Entry, disassembled
Specifications
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Entry kit |
General Specifications
Mounting | Roofs |
Dimensions
Height | 508 mm | 20 in |
Width | 558.8 mm | 22 in |
Length | 901.7 mm | 35.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Powder-coated steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Blank port cushions (4) | Entry panel | Hood |
Packaging quantity | 1 |
Weight, net | 75.8 kg | 167.11 lb |
Product Classification
Product Type | Entry kit |
General Specifications
Mounting | Roofs |
Dimensions
Height | 508 mm | 20 in |
Width | 558.8 mm | 22 in |
Length | 901.7 mm | 35.5 in |
Material Specifications
Material Type | Powder-coated steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Blank port cushions (4) | Entry panel | Hood |
Packaging quantity | 1 |
Weight, net | 75.8 kg | 167.11 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse