MT-365P
Rooftop Hood Entry Kit - Cable Entry Kit Purchased Separately
Specifications
Specifications
Product Classification
Product Type | Entry kit |
General Specifications
Mounting | Roofs |
Dimensions
Height | 812.8 mm | 32 in |
Width | 863.6 mm | 34 in |
Length | 1244.6 mm | 49 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Powder-coated steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Blank rectangular port cushions (6) | Entry panel | Hood | Round caps (6) |
Packaging quantity | 1 |
Weight, net | 108.9 kg | 240.083 lb |
Product Classification
Product Type | Entry kit |
General Specifications
Mounting | Roofs |
Dimensions
Height | 812.8 mm | 32 in |
Width | 863.6 mm | 34 in |
Length | 1244.6 mm | 49 in |
Material Specifications
Material Type | Powder-coated steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Blank rectangular port cushions (6) | Entry panel | Hood | Round caps (6) |
Packaging quantity | 1 |
Weight, net | 108.9 kg | 240.083 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse