F4HM-D
4.3-10 Male for 1/2 in FSJ4-50B cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ4-50B | FSJ4RK-50B |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Body Style | Straight |
Cable Family | FSJ4-50B |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Crush-flare |
Outer Contact Plating | Trimetal |
Dimensions
Length | 62.48 mm | 2.460 in |
Diameter | 24.89 mm | 0.980 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 910 MHz |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers |
3rd Order IMD Dynamic, typical | -116 dBm |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 600.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 0.8 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 7500 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 22.5 kW |
RF Operating Voltage, maximum (vrms) | 884 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1000 MHz | 1.020 | 40.09 |
1000–2700 MHz | 1.030 | 36.61 |
2700–3800 MHz | 1.065 | 30.04 |
3800–6000 MHz | 1.150 | 23.13 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Coupling Nut Retention Force | 449.27 N | 101.000 lbf |
Interface Durability | 100 cycles |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 100 g | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ4-50B | FSJ4RK-50B |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Body Style | Straight |
Cable Family | FSJ4-50B |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Crush-flare |
Outer Contact Plating | Trimetal |
Dimensions
Length | 62.48 mm | 2.460 in |
Diameter | 24.89 mm | 0.980 in |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 910 MHz |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers |
3rd Order IMD Dynamic, typical | -116 dBm |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 600.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 0.8 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 7500 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 22.5 kW |
RF Operating Voltage, maximum (vrms) | 884 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1000 MHz | 1.020 | 40.09 |
1000–2700 MHz | 1.030 | 36.61 |
2700–3800 MHz | 1.065 | 30.04 |
3800–6000 MHz | 1.150 | 23.13 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Coupling Nut Retention Force | 449.27 N | 101.000 lbf |
Interface Durability | 100 cycles |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 100 g | 0.22 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
F4HM-D D-Class 4.3-10 Connector Installation for HELIAX® FSJ4 cables - Automated drill tool CPTF4-D
F4HM-D D-Class 4.3-10 Connector Installation for HELIAX® FSJ4 cables - Automated drill tool CPTF4-D
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
F4HM-D D-Class 4.3-10 Connector Installation for HELIAX® FSJ4 cables - Automated drill tool CPTF4-D
F4HM-D D-Class 4.3-10 Connector Installation for HELIAX® FSJ4 cables - Automated drill tool CPTF4-D
Warranty
Other Ways to Browse