LDF2RN-50-200KT
LDF2RN-50 Jumper, 60.976 m
Specifications
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® |
Product Series | LDF2-50 |
General Specifications
Interface, Connector A | Sold separately |
Interface, Connector B | Sold separately |
Specification Sheet Revision Level | A |
Dimensions
Length | 60.976 m | 200.053 ft |
Cable Length Unit | Feet |
Nominal Size | 3/8 in |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® |
Product Series | LDF2-50 |
General Specifications
Interface, Connector A | Sold separately |
Interface, Connector B | Sold separately |
Specification Sheet Revision Level | A |
Dimensions
Length | 60.976 m | 200.053 ft |
Cable Length Unit | Feet |
Nominal Size | 3/8 in |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse