LUHG-38
Base Product: HOISTING-GRIP-SERIES
HELIAX® Discrete trunk Lace-up Hoisting Grip for all RFFT series cables
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 152.4 mm | 6 in |
Leader Length, minimum | 165.1 mm | 6.5 in |
Nominal Size | 3/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 90.718 kg | 200 lb |
Packaging and Weights
Height, packed | 55.88 mm | 2.2 in |
Width, packed | 266.7 mm | 10.5 in |
Length, packed | 266.7 mm | 10.5 in |
Packaging quantity | 1 |
Weight, gross | 0.04 kg | 0.088 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 152.4 mm | 6 in |
Leader Length, minimum | 165.1 mm | 6.5 in |
Nominal Size | 3/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 90.718 kg | 200 lb |
Packaging and Weights
Height, packed | 55.88 mm | 2.2 in |
Width, packed | 266.7 mm | 10.5 in |
Length, packed | 266.7 mm | 10.5 in |
Packaging quantity | 1 |
Weight, gross | 0.04 kg | 0.088 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse