A5FX-EZPT
Base Product: AUTOMATED-PREP-TOOLS
EZfit® Automated Cable Preparation Tool for AVA5-50FX and AVA5-50 coaxial cable and EZfit® Connectors
Specifications
Product Classification
Product Type | Tool |
Product Brand | EZfit® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 2 |
Jacket Blades Included | 1 |
Tool Type | Automated cable preparation tool |
Dimensions
Nominal Size | 7/8 in |
Material Specifications
Material Type | Aluminum |
Material Type, Blade | Hardened tool steel |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 88.9 mm | 3.5 in |
Packaging quantity | 1 |
Weight, gross | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | EZfit® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 2 |
Jacket Blades Included | 1 |
Tool Type | Automated cable preparation tool |
Dimensions
Nominal Size | 7/8 in |
Material Specifications
Material Type | Aluminum |
Material Type, Blade | Hardened tool steel |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 88.9 mm | 3.5 in |
Packaging quantity | 1 |
Weight, gross | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse