108627266 | WFE-PNL-012-MFA-LC12-BK-AQ
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LazrSPEED® Adapter Panel, Black, Type 10, with 12 port LC ganged adapter, ceramic sleeve, aqua, shuttered
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter plate |
Product Brand | LazrSPEED® |
General Specifications
Application | Used in conjunction with 100 and 200 series LIU shelves |
Adapter Color | Aqua |
Adapter Cutout, quantity | 1 |
Adapters, quantity | 1 |
Body Style | Ganged |
Color, front | Black |
Interface | LC |
Interface Feature | Standard |
Shuttered | Yes |
Total Ports, quantity | 12 |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter plate |
Product Brand | LazrSPEED® |
General Specifications
Application | Used in conjunction with 100 and 200 series LIU shelves |
Adapter Color | Aqua |
Adapter Cutout, quantity | 1 |
Adapters, quantity | 1 |
Body Style | Ganged |
Color, front | Black |
Interface | LC |
Interface Feature | Standard |
Shuttered | Yes |
Total Ports, quantity | 12 |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse