OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, two pre-installed 48-fiber splice trays, 2 SC/APC adapters, 2 Drop Terminating Tap, 4dB, armored cable grounding, Build America Buy America (BABA)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
- Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
- Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
- Allows easy pass-through cabling and integration of optical components, even at later deployment stages
- Ships with an armored cable grounding kit (Ground wire sold separately) and a strand and pedestal mounting kit
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Single-ended, rectangular fiber closure |
Product Series | OFDC |
Government Funding | Build America Buy America (BABA) coming soon* |
General Specifications
Cable Capacity, Branch | 2 Round 5.5–13.0 mm (0.21–0.51 in) |
Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) |
Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) |
Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | SC/APC |
Port, quantity | 2 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 48-way, heat shrink |
Splicing Capacity, maximum | 96 |
Splicing Type, Supported | Single fusion |
Splitter Type | 4 dB terminating tap |
Splitter, quantity | 2 |
Dimensions
Height | 118 mm | 4.646 in |
Width | 214 mm | 8.425 in |
Length | 370 mm | 14.567 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Grounding components (ground wire sold separately) | SC/APC adapters (2) | cable retention bracket |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Single-ended, rectangular fiber closure |
Product Series | OFDC |
Government Funding | Build America Buy America (BABA) coming soon* |
General Specifications
Cable Capacity, Branch | 2 Round 5.5–13.0 mm (0.21–0.51 in) |
Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) |
Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) |
Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | SC/APC |
Port, quantity | 2 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 48-way, heat shrink |
Splicing Capacity, maximum | 96 |
Splicing Type, Supported | Single fusion |
Splitter Type | 4 dB terminating tap |
Splitter, quantity | 2 |
Dimensions
Height | 118 mm | 4.646 in |
Width | 214 mm | 8.425 in |
Length | 370 mm | 14.567 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Grounding components (ground wire sold separately) | SC/APC adapters (2) | cable retention bracket |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 2.5 kg | 5.512 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
OFDC C12 Installation
OFDC C12 Installation
OFDC-C12
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
OFDC C12 Installation
OFDC C12 Installation
OFDC-C12
Visio Stencil
Warranty
Other Ways to Browse