VD-S3-CPUSE-H-N
- Available in:
- Asia
- EMEA
- Latin America
ValuDAS™, Three-way Reactive Power Splitter, 698–2700 MHz, DC Pass all ports (Additional mounting bracket PN:42396A-17 sold separately)
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Power splitter |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Splitter |
Application | Indoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 23 mm | 0.906 in |
Width | 59 mm | 2.323 in |
Length | 279 mm | 10.984 in |
Electrical Specifications
3rd Order IMD | -155 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 300 W |
Dissipative Loss at Frequency Band | 0.3 dB @ 698–2700 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 698 – 2700 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 4.8 dB |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 42 mm | 1.654 in |
Width, packed | 77 mm | 3.031 in |
Length, packed | 315 mm | 12.402 in |
Volume | 1018700 mm³ | 62.165 in³ |
Weight, gross | 0.43 kg | 0.948 lb |
Weight, net | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Power splitter |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Splitter |
Application | Indoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 23 mm | 0.906 in |
Width | 59 mm | 2.323 in |
Length | 279 mm | 10.984 in |
Electrical Specifications
3rd Order IMD | -155 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 300 W |
Dissipative Loss at Frequency Band | 0.3 dB @ 698–2700 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 698 – 2700 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 4.8 dB |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 42 mm | 1.654 in |
Width, packed | 77 mm | 3.031 in |
Length, packed | 315 mm | 12.402 in |
Volume | 1018700 mm³ | 62.165 in³ |
Weight, gross | 0.43 kg | 0.948 lb |
Weight, net | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse