Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available
  • S-4-UW-H-NI6
    Ultra Wideband Four-way Low PIM Reactive High Power Splitter, 555–6000 MHz (Additional mounting bracket PN:42396A-17 sold separately)

S-4-CPUSE-L-NI

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Four-way Low Power Splitter, 555–2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 141 mm | 5.551 in
Length 129 mm | 5.079 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.65 dB @ 555–2700 MHz
Average Power, maximum 80 W
Impedance 50 ohm
Isolation at Frequency Band 11 dB @ 555–698 MHz | 18 dB @ 698–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Power Rating, combining 0.5 W
Power Rating, Splitting 80 W
Reflected Power, maximum 5 W
Split Loss 6 dB
VSWR at Frequency Band 1.3:1 @ 698–2700 MHz | 1.67:1 @ 555–698 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 160 mm | 6.299 in
Length, packed 160 mm | 6.299 in
Volume 1024000 mm³ | 62.489 in³
Weight, gross 0.72 kg | 1.587 lb
Weight, net 0.65 kg | 1.433 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 141 mm | 5.551 in
Length 129 mm | 5.079 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.65 dB @ 555–2700 MHz
Average Power, maximum 80 W
Impedance 50 ohm
Isolation at Frequency Band 11 dB @ 555–698 MHz | 18 dB @ 698–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Power Rating, combining 0.5 W
Power Rating, Splitting 80 W
Reflected Power, maximum 5 W
Split Loss 6 dB
VSWR at Frequency Band 1.3:1 @ 698–2700 MHz | 1.67:1 @ 555–698 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 160 mm | 6.299 in
Length, packed 160 mm | 6.299 in
Volume 1024000 mm³ | 62.489 in³
Weight, gross 0.72 kg | 1.587 lb
Weight, net 0.65 kg | 1.433 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification