S-3-CPUSE-L-NI
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Three-way Low Power Splitter, 555–2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 111 mm | 4.37 in |
Length | 135 mm | 5.315 in |
Electrical Specifications
3rd Order IMD | -150 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.65 dB @ 555–2700 MHz |
Average Power, maximum | 80 W |
Dissipative Loss at Frequency Band | 0.6 dB @ 698–2700 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 17 dB @ 555–698 MHz | 20 dB @ 698–2700 MHz |
Operating Frequency Band | 555 – 2700 MHz |
Peak Power, maximum | 1 kW |
Power Rating, combining | 0.5 W |
Power Rating, Splitting | 80 W |
Reflected Power, maximum | 5 W |
Split Loss | 4.8 dB |
VSWR at Frequency Band | 1.3:1 @ 698–2700 MHz | 1.58:1 @ 555–698 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 130 mm | 5.118 in |
Length, packed | 160 mm | 6.299 in |
Volume | 832000 mm³ | 50.772 in³ |
Weight, gross | 0.61 kg | 1.345 lb |
Weight, net | 0.54 kg | 1.19 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 111 mm | 4.37 in |
Length | 135 mm | 5.315 in |
Electrical Specifications
3rd Order IMD | -150 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.65 dB @ 555–2700 MHz |
Average Power, maximum | 80 W |
Dissipative Loss at Frequency Band | 0.6 dB @ 698–2700 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 17 dB @ 555–698 MHz | 20 dB @ 698–2700 MHz |
Operating Frequency Band | 555 – 2700 MHz |
Peak Power, maximum | 1 kW |
Power Rating, combining | 0.5 W |
Power Rating, Splitting | 80 W |
Reflected Power, maximum | 5 W |
Split Loss | 4.8 dB |
VSWR at Frequency Band | 1.3:1 @ 698–2700 MHz | 1.58:1 @ 555–698 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 130 mm | 5.118 in |
Length, packed | 160 mm | 6.299 in |
Volume | 832000 mm³ | 50.772 in³ |
Weight, gross | 0.61 kg | 1.345 lb |
Weight, net | 0.54 kg | 1.19 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse