VD-C10-CPUSEW-43B
- Available in:
- Asia
- EMEA
- Latin America
ValuDAS™ 10 dB, Air Directional Coupler, 578–3800 MHz, 4.3-10
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Directional coupler |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Coupler |
Application | Indoor |
Color | White (RAL 9010) |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 26 mm | 1.024 in |
Width | 70 mm | 2.756 in |
Length | 176 mm | 6.929 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss | 0.8 dB |
Average Power, maximum | 200 W |
Coupling | 10 dB |
Coupling Tolerance | ±1.0dB @ 2700–3800 MHz | ±1.0dB @ 698–2700 MHz | ±1.2dB @ 578–698 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 30 dB @ 2700–3800 MHz | 30 dB @ 575–2700 MHz |
Operating Frequency Band | 578 – 3800 MHz |
Peak Power, maximum | 2 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.25 |
Electrical Note | Values typical, unless otherwise stated |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 38 mm | 1.496 in |
Width, packed | 88 mm | 3.465 in |
Length, packed | 188 mm | 7.402 in |
Weight, gross | 0.49 kg | 1.080 lb |
Weight, net | 0.44 kg | 0.970 lb |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Directional coupler |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Coupler |
Application | Indoor |
Color | White (RAL 9010) |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 26 mm | 1.024 in |
Width | 70 mm | 2.756 in |
Length | 176 mm | 6.929 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss | 0.8 dB |
Average Power, maximum | 200 W |
Coupling | 10 dB |
Coupling Tolerance | ±1.0dB @ 2700–3800 MHz | ±1.0dB @ 698–2700 MHz | ±1.2dB @ 578–698 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 30 dB @ 2700–3800 MHz | 30 dB @ 575–2700 MHz |
Operating Frequency Band | 578 – 3800 MHz |
Peak Power, maximum | 2 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.25 |
Electrical Note | Values typical, unless otherwise stated |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 38 mm | 1.496 in |
Width, packed | 88 mm | 3.465 in |
Length, packed | 188 mm | 7.402 in |
Weight, gross | 0.49 kg | 1.080 lb |
Weight, net | 0.44 kg | 0.970 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse