Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7718292

ION® POI Power Supply Unit Kit for ION® Series, 100 to 240 Vac, 450 W

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Power supply
Product Brand ION®

General Specifications

Note This kit includes a power supply unit 450W Vac and one packaging

Dimensions

Height 39.9 mm | 1.571 in
Width 78 mm | 3.071 in
Depth 337.6 mm | 13.291 in

Electrical Specifications

Input Voltage Range 100 to 240 Vac
Output Power, maximum 450 W
Electrical Safety Standard EN 60950

Packaging and Weights

Height, packed 155 mm | 6.102 in
Width, packed 130 mm | 5.118 in
Depth, packed 480 mm | 18.898 in
Weight, net 1.2 kg | 2.646 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Power supply
Product Brand ION®

General Specifications

Note This kit includes a power supply unit 450W Vac and one packaging

Dimensions

Height 39.9 mm | 1.571 in
Width 78 mm | 3.071 in
Depth 337.6 mm | 13.291 in

Electrical Specifications

Input Voltage Range 100 to 240 Vac
Output Power, maximum 450 W
Electrical Safety Standard EN 60950

Packaging and Weights

Height, packed 155 mm | 6.102 in
Width, packed 130 mm | 5.118 in
Depth, packed 480 mm | 18.898 in
Weight, net 1.2 kg | 2.646 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification