7708034
ION® Mains Block Kit, Vac with Cooling Unit
Specifications
Specifications
Product Classification
Product Type | Block kit |
Product Brand | ION® |
General Specifications
Cable, quantity | 2 |
Connector A | Self-locking IEC connector, ac |
Connector B | Wire ends, 4 mm² |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 53 mm | 2.087 in |
Width | 130 mm | 5.118 in |
Depth | 114.5 mm | 4.508 in |
Length | 1000 mm | 39.37 in |
Cable Gauge | 16 AWG |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Voltage Range | 100 to 240 Vac |
Packaging and Weights
Included | 2x lens head screws ST5.5/13 | Connector block | Y-Cable |
Weight, net | 0.72 kg | 1.587 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Block kit |
Product Brand | ION® |
General Specifications
Cable, quantity | 2 |
Connector A | Self-locking IEC connector, ac |
Connector B | Wire ends, 4 mm² |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 53 mm | 2.087 in |
Width | 130 mm | 5.118 in |
Depth | 114.5 mm | 4.508 in |
Length | 1000 mm | 39.37 in |
Cable Gauge | 16 AWG |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Voltage Range | 100 to 240 Vac |
Packaging and Weights
Included | 2x lens head screws ST5.5/13 | Connector block | Y-Cable |
Weight, net | 0.72 kg | 1.587 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse