Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7773877-0001

ION-M4 U AC AI 380-385 390-395 High Power Remote Unit for TETRA Applications

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-M

General Specifications

Minimum Software Requirement ION-M SW V8.10.0
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band TETRA
Voltage Range 100 to 240 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 380 – 385 MHz
Wavelength 1550 nm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 390 – 395 MHz

Product Classification

Product Type Remote unit
Product Brand ION®-M

General Specifications

Minimum Software Requirement ION-M SW V8.10.0
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band TETRA
Voltage Range 100 to 240 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 380 – 385 MHz
Wavelength 1550 nm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 390 – 395 MHz

Product Specification

Product Specification