7845390-1003 | CAP L2 35LT/35HT F-DC
Base Product: CAP-L2
Carrier Access Point with MIMO 2x2 Radio Modules for Low Power TDD 3500 Applications, Fiber Fed, External DC powered
Specifications
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | CEPT Case B compliance – B42+ max. ant Gain 5 dBi | CEPT Case B compliance – B43+ max. ant Gain 10 dBi | Detailed Product Specifications are available. Please contact your local CommScope representative. | OFCOM compliance – B42+, B43+ max. ant. Gain 9 dBi, 10 dBi respectively |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | TDD 3500 |
Voltage Range | -57 to -42 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | CEPT Case B compliance – B42+ max. ant Gain 5 dBi | CEPT Case B compliance – B43+ max. ant Gain 10 dBi | Detailed Product Specifications are available. Please contact your local CommScope representative. | OFCOM compliance – B42+, B43+ max. ant. Gain 9 dBi, 10 dBi respectively |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | TDD 3500 |
Voltage Range | -57 to -42 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse