7845389-0013 | UAP2 7-8/9/18/21 C-PE
Base Product: UAP2
Carrier Access Point with MIMO 2x2 Radio Module for Low Power APT 700, EDD 800, CEL 900, DCS 1800 and IMT 2100 Applications, Copper fed, PoE++
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse