Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7820689-0002 | CAP M 23/23/25T/25T F-DC

Base Product: CAP-M

Carrier Access Point with 4-Band Support for Medium Power WCS 2300 and BRS 2500 MIMO Applications, Fiber Fed

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP M

General Specifications

Fan Kit Not included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.
Power Class Medium
Powering Type Internal DC powered

Electrical Specifications

License Band BRS 2500 | WCS 2300
Voltage Range -57 to -42 Vdc

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP M

General Specifications

Fan Kit Not included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.
Power Class Medium
Powering Type Internal DC powered

Electrical Specifications

License Band BRS 2500 | WCS 2300
Voltage Range -57 to -42 Vdc

Product Specification

Product Specification