7820478-0001 | CAP M 7E/80-85/17E/19 F-AC
Base Product: CAP-M
Carrier Access Point with 4-Band Support for Medium Power LMR 750, USA 700, USA 750, SMR 800, CEL 850, AWS 1700 and PCS 1900 Applications, Fiber Fed
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 700 | USA 750 |
Voltage Range | 100–240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 700 | USA 750 |
Voltage Range | 100–240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse