Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7770203-0006 | CAP L 17E/17E/23/23 F-DC

Base Product: CAP-L

Carrier Access Point with 4-Band Support for Low Power AWS 1700 MIMO and WCS 2300 MIMO Applications, Fiber Fed, External DC Powered, without Fan Kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Fan Kit Not included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low
Powering Type External DC powered

Electrical Specifications

License Band AWS 1700 | WCS 2300
Voltage Range -60 to -36 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Fan Kit Not included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low
Powering Type External DC powered

Electrical Specifications

License Band AWS 1700 | WCS 2300
Voltage Range -60 to -36 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification