Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FSJ2P-50-43B

FSJ2-50, HELIAX® Superflexible Foam Premium Coaxial Cable, corrugated copper, 3/8 in, black PE jacket

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Flexibility Superflexible
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Jacket 10.668 mm | 0.42 in
Inner Conductor OD 2.794 mm | 0.11 in
Outer Conductor OD 9.652 mm | 0.38 in
Nominal Size 3/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 4.232 ohms/km | 1.29 ohms/kft
dc Resistance, Outer Conductor 4.987 ohms/km | 1.52 ohms/kft
dc Test Voltage 2300 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 13400 MHz
Peak Power 13.2 kW
Velocity 83 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.383 0.117 13.20
1.5 MHz 0.469 0.143 13.20
2.0 MHz 0.542 0.165 13.20
10.0 MHz 1.219 0.372 6.97
20.0 MHz 1.732 0.528 4.91
30.0 MHz 2.128 0.649 3.99
50.0 MHz 2.762 0.842 3.08
85.0 MHz 3.626 1.105 2.34
88.0 MHz 3.691 1.125 2.30
100.0 MHz 3.943 1.202 2.16
108.0 MHz 4.103 1.250 2.07
150.0 MHz 4.864 1.482 1.75
174.0 MHz 5.254 1.601 1.62
200.0 MHz 5.650 1.722 1.50
204.0 MHz 5.709 1.740 1.49
300.0 MHz 6.990 2.130 1.22
400.0 MHz 8.139 2.481 1.04
450.0 MHz 8.665 2.641 0.98
460.0 MHz 8.767 2.672 0.97
500.0 MHz 9.166 2.794 0.93
512.0 MHz 9.283 2.829 0.92
600.0 MHz 10.107 3.081 0.84
700.0 MHz 10.983 3.347 0.77
800.0 MHz 11.807 3.599 0.72
824.0 MHz 11.998 3.657 0.71
894.0 MHz 12.542 3.823 0.68
960.0 MHz 13.040 3.974 0.65
1000.0 MHz 13.334 4.064 0.64
1218.0 MHz 14.861 4.529 0.57
1250.0 MHz 15.075 4.595 0.56
1500.0 MHz 16.680 5.084 0.51
1700.0 MHz 17.887 5.452 0.48
1794.0 MHz 18.436 5.619 0.46
1800.0 MHz 18.470 5.629 0.46
2000.0 MHz 19.599 5.974 0.43
2100.0 MHz 20.147 6.141 0.42
2200.0 MHz 20.685 6.305 0.41
2300.0 MHz 21.214 6.466 0.40
2500.0 MHz 22.247 6.781 0.38
2700.0 MHz 23.249 7.086 0.37
3000.0 MHz 24.701 7.529 0.34
3400.0 MHz 26.558 8.094 0.32
3600.0 MHz 27.456 8.368 0.31
3700.0 MHz 27.899 8.503 0.30
3800.0 MHz 28.337 8.637 0.30
3900.0 MHz 28.771 8.769 0.30
4000.0 MHz 29.201 8.900 0.29
4100.0 MHz 29.628 9.030 0.29
4200.0 MHz 30.051 9.159 0.28
4300.0 MHz 30.470 9.287 0.28
4400.0 MHz 30.886 9.414 0.28
4500.0 MHz 31.298 9.539 0.27
4600.0 MHz 31.708 9.664 0.27
4700.0 MHz 32.114 9.788 0.26
4800.0 MHz 32.518 9.911 0.26
4900.0 MHz 32.919 10.033 0.26
5000.0 MHz 33.316 10.154 0.26
6000.0 MHz 37.158 11.325 0.23
8000.0 MHz 44.264 13.491 0.19
8800.0 MHz 46.943 14.308 0.18
10000.0 MHz 50.826 15.491 0.17
12000.0 MHz 57.001 17.373 0.15

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–806 MHz 1.150 23.13
806–960 MHz 1.130 24.29
1427–1535 MHz 1.130 24.29
1700–2300 MHz 1.150 23.13
2535–2655 MHz 1.253 18.99
3400–3800 MHz 1.253 18.99
3800–4100 MHz 1.253 18.99
4400–4900 MHz 1.253 18.99

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 30
Number of Bends, typical 50
Tensile Strength 95 kg | 209.439 lb
Bending Moment 2.3 N-m | 20.357 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.12 kg/m | 0.081 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Flexibility Superflexible
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Jacket 10.668 mm | 0.42 in
Inner Conductor OD 2.794 mm | 0.11 in
Outer Conductor OD 9.652 mm | 0.38 in
Nominal Size 3/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 4.232 ohms/km | 1.29 ohms/kft
dc Resistance, Outer Conductor 4.987 ohms/km | 1.52 ohms/kft
dc Test Voltage 2300 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 13400 MHz
Peak Power 13.2 kW
Velocity 83 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.383 0.117 13.20
1.5 MHz 0.469 0.143 13.20
2.0 MHz 0.542 0.165 13.20
10.0 MHz 1.219 0.372 6.97
20.0 MHz 1.732 0.528 4.91
30.0 MHz 2.128 0.649 3.99
50.0 MHz 2.762 0.842 3.08
85.0 MHz 3.626 1.105 2.34
88.0 MHz 3.691 1.125 2.30
100.0 MHz 3.943 1.202 2.16
108.0 MHz 4.103 1.250 2.07
150.0 MHz 4.864 1.482 1.75
174.0 MHz 5.254 1.601 1.62
200.0 MHz 5.650 1.722 1.50
204.0 MHz 5.709 1.740 1.49
300.0 MHz 6.990 2.130 1.22
400.0 MHz 8.139 2.481 1.04
450.0 MHz 8.665 2.641 0.98
460.0 MHz 8.767 2.672 0.97
500.0 MHz 9.166 2.794 0.93
512.0 MHz 9.283 2.829 0.92
600.0 MHz 10.107 3.081 0.84
700.0 MHz 10.983 3.347 0.77
800.0 MHz 11.807 3.599 0.72
824.0 MHz 11.998 3.657 0.71
894.0 MHz 12.542 3.823 0.68
960.0 MHz 13.040 3.974 0.65
1000.0 MHz 13.334 4.064 0.64
1218.0 MHz 14.861 4.529 0.57
1250.0 MHz 15.075 4.595 0.56
1500.0 MHz 16.680 5.084 0.51
1700.0 MHz 17.887 5.452 0.48
1794.0 MHz 18.436 5.619 0.46
1800.0 MHz 18.470 5.629 0.46
2000.0 MHz 19.599 5.974 0.43
2100.0 MHz 20.147 6.141 0.42
2200.0 MHz 20.685 6.305 0.41
2300.0 MHz 21.214 6.466 0.40
2500.0 MHz 22.247 6.781 0.38
2700.0 MHz 23.249 7.086 0.37
3000.0 MHz 24.701 7.529 0.34
3400.0 MHz 26.558 8.094 0.32
3600.0 MHz 27.456 8.368 0.31
3700.0 MHz 27.899 8.503 0.30
3800.0 MHz 28.337 8.637 0.30
3900.0 MHz 28.771 8.769 0.30
4000.0 MHz 29.201 8.900 0.29
4100.0 MHz 29.628 9.030 0.29
4200.0 MHz 30.051 9.159 0.28
4300.0 MHz 30.470 9.287 0.28
4400.0 MHz 30.886 9.414 0.28
4500.0 MHz 31.298 9.539 0.27
4600.0 MHz 31.708 9.664 0.27
4700.0 MHz 32.114 9.788 0.26
4800.0 MHz 32.518 9.911 0.26
4900.0 MHz 32.919 10.033 0.26
5000.0 MHz 33.316 10.154 0.26
6000.0 MHz 37.158 11.325 0.23
8000.0 MHz 44.264 13.491 0.19
8800.0 MHz 46.943 14.308 0.18
10000.0 MHz 50.826 15.491 0.17
12000.0 MHz 57.001 17.373 0.15

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–806 MHz 1.150 23.13
806–960 MHz 1.130 24.29
1427–1535 MHz 1.130 24.29
1700–2300 MHz 1.150 23.13
2535–2655 MHz 1.253 18.99
3400–3800 MHz 1.253 18.99
3800–4100 MHz 1.253 18.99
4400–4900 MHz 1.253 18.99

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 30
Number of Bends, typical 50
Tensile Strength 95 kg | 209.439 lb
Bending Moment 2.3 N-m | 20.357 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.12 kg/m | 0.081 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification