AVA6P-50-35
AVA6-50, HELIAX® Andrew Virtual Air™ Premium Coaxial Cable, corrugated copper, 1-1/4 in, black PE jacket
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | AVA6-50 |
General Specifications
Product Number | 520092102/00 |
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 34.036 mm | 1.34 in |
Diameter Over Jacket | 39.624 mm | 1.56 in |
Inner Conductor OD | 14.0208 mm | 0.552 in |
Outer Conductor OD | 36.068 mm | 1.42 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 72 pF/m | 21.946 pF/ft |
dc Resistance, Inner Conductor | 1.74 ohms/km | 0.53 ohms/kft |
dc Resistance, Outer Conductor | 0.75 ohms/km | 0.229 ohms/kft |
dc Test Voltage | 8500 V |
Inductance | 0.187 µH/m | 0.057 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 1 – 4000 MHz |
Peak Power | 180 kW |
Velocity | 92 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.079 | 0.024 | 82.63 |
1.5 MHz | 0.097 | 0.030 | 67.41 |
2.0 MHz | 0.113 | 0.034 | 58.33 |
10.0 MHz | 0.253 | 0.077 | 25.89 |
20.0 MHz | 0.360 | 0.110 | 18.21 |
30.0 MHz | 0.443 | 0.135 | 14.80 |
50.0 MHz | 0.576 | 0.176 | 11.39 |
85.0 MHz | 0.758 | 0.231 | 8.66 |
88.0 MHz | 0.772 | 0.235 | 8.51 |
100.0 MHz | 0.825 | 0.251 | 7.96 |
108.0 MHz | 0.858 | 0.262 | 7.65 |
150.0 MHz | 1.019 | 0.311 | 6.44 |
174.0 MHz | 1.102 | 0.336 | 5.96 |
200.0 MHz | 1.186 | 0.361 | 5.53 |
204.0 MHz | 1.198 | 0.365 | 5.48 |
300.0 MHz | 1.471 | 0.448 | 4.46 |
400.0 MHz | 1.717 | 0.523 | 3.82 |
450.0 MHz | 1.829 | 0.558 | 3.59 |
460.0 MHz | 1.851 | 0.564 | 3.54 |
500.0 MHz | 1.937 | 0.590 | 3.39 |
512.0 MHz | 1.962 | 0.598 | 3.34 |
600.0 MHz | 2.140 | 0.652 | 3.07 |
700.0 MHz | 2.329 | 0.710 | 2.82 |
800.0 MHz | 2.507 | 0.764 | 2.62 |
824.0 MHz | 2.548 | 0.777 | 2.58 |
894.0 MHz | 2.666 | 0.813 | 2.46 |
960.0 MHz | 2.774 | 0.846 | 2.37 |
1000.0 MHz | 2.838 | 0.865 | 2.31 |
1218.0 MHz | 3.171 | 0.967 | 2.07 |
1250.0 MHz | 3.218 | 0.981 | 2.04 |
1500.0 MHz | 3.569 | 1.088 | 1.84 |
1700.0 MHz | 3.835 | 1.169 | 1.71 |
1794.0 MHz | 3.955 | 1.206 | 1.66 |
1800.0 MHz | 3.963 | 1.208 | 1.66 |
2000.0 MHz | 4.212 | 1.284 | 1.56 |
2100.0 MHz | 4.333 | 1.321 | 1.51 |
2200.0 MHz | 4.452 | 1.357 | 1.47 |
2300.0 MHz | 4.569 | 1.393 | 1.44 |
2500.0 MHz | 4.798 | 1.462 | 1.37 |
2700.0 MHz | 5.021 | 1.530 | 1.31 |
3000.0 MHz | 5.345 | 1.629 | 1.23 |
3400.0 MHz | 5.760 | 1.755 | 1.14 |
3600.0 MHz | 5.961 | 1.817 | 1.10 |
3700.0 MHz | 6.060 | 1.847 | 1.08 |
3800.0 MHz | 6.160 | 1.877 | 1.07 |
4000.0 MHz | 6.360 | 1.940 | 1.03 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
703–803 MHz | 1.201 | 20.80 |
885–960 MHz | 1.151 | 23.10 |
1710–2170 MHz | 1.151 | 23.10 |
2490–2690 MHz | 1.201 | 20.80 |
3300–3400 MHz | 1.433 | 15.00 |
3400–3700 MHz | 1.250 | 19.10 |
3700–3800 MHz | 1.433 | 15.00 |
3800–4000 MHz | 1.377 | 16.00 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 203.2 mm | 8 in |
Minimum Bend Radius, Single Bend | 152.4 mm | 6 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 40 |
Tensile Strength | 154 kg | 339.511 lb |
Bending Moment | 29.8 N-m | 263.752 in lb |
Flat Plate Crush Strength | 1.3 kg/mm | 72.797 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.68 kg/m | 0.457 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | AVA6-50 |
General Specifications
Product Number | 520092102/00 |
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 34.036 mm | 1.34 in |
Diameter Over Jacket | 39.624 mm | 1.56 in |
Inner Conductor OD | 14.0208 mm | 0.552 in |
Outer Conductor OD | 36.068 mm | 1.42 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 72 pF/m | 21.946 pF/ft |
dc Resistance, Inner Conductor | 1.74 ohms/km | 0.53 ohms/kft |
dc Resistance, Outer Conductor | 0.75 ohms/km | 0.229 ohms/kft |
dc Test Voltage | 8500 V |
Inductance | 0.187 µH/m | 0.057 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 1 – 4000 MHz |
Peak Power | 180 kW |
Velocity | 92 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.079 | 0.024 | 82.63 |
1.5 MHz | 0.097 | 0.030 | 67.41 |
2.0 MHz | 0.113 | 0.034 | 58.33 |
10.0 MHz | 0.253 | 0.077 | 25.89 |
20.0 MHz | 0.360 | 0.110 | 18.21 |
30.0 MHz | 0.443 | 0.135 | 14.80 |
50.0 MHz | 0.576 | 0.176 | 11.39 |
85.0 MHz | 0.758 | 0.231 | 8.66 |
88.0 MHz | 0.772 | 0.235 | 8.51 |
100.0 MHz | 0.825 | 0.251 | 7.96 |
108.0 MHz | 0.858 | 0.262 | 7.65 |
150.0 MHz | 1.019 | 0.311 | 6.44 |
174.0 MHz | 1.102 | 0.336 | 5.96 |
200.0 MHz | 1.186 | 0.361 | 5.53 |
204.0 MHz | 1.198 | 0.365 | 5.48 |
300.0 MHz | 1.471 | 0.448 | 4.46 |
400.0 MHz | 1.717 | 0.523 | 3.82 |
450.0 MHz | 1.829 | 0.558 | 3.59 |
460.0 MHz | 1.851 | 0.564 | 3.54 |
500.0 MHz | 1.937 | 0.590 | 3.39 |
512.0 MHz | 1.962 | 0.598 | 3.34 |
600.0 MHz | 2.140 | 0.652 | 3.07 |
700.0 MHz | 2.329 | 0.710 | 2.82 |
800.0 MHz | 2.507 | 0.764 | 2.62 |
824.0 MHz | 2.548 | 0.777 | 2.58 |
894.0 MHz | 2.666 | 0.813 | 2.46 |
960.0 MHz | 2.774 | 0.846 | 2.37 |
1000.0 MHz | 2.838 | 0.865 | 2.31 |
1218.0 MHz | 3.171 | 0.967 | 2.07 |
1250.0 MHz | 3.218 | 0.981 | 2.04 |
1500.0 MHz | 3.569 | 1.088 | 1.84 |
1700.0 MHz | 3.835 | 1.169 | 1.71 |
1794.0 MHz | 3.955 | 1.206 | 1.66 |
1800.0 MHz | 3.963 | 1.208 | 1.66 |
2000.0 MHz | 4.212 | 1.284 | 1.56 |
2100.0 MHz | 4.333 | 1.321 | 1.51 |
2200.0 MHz | 4.452 | 1.357 | 1.47 |
2300.0 MHz | 4.569 | 1.393 | 1.44 |
2500.0 MHz | 4.798 | 1.462 | 1.37 |
2700.0 MHz | 5.021 | 1.530 | 1.31 |
3000.0 MHz | 5.345 | 1.629 | 1.23 |
3400.0 MHz | 5.760 | 1.755 | 1.14 |
3600.0 MHz | 5.961 | 1.817 | 1.10 |
3700.0 MHz | 6.060 | 1.847 | 1.08 |
3800.0 MHz | 6.160 | 1.877 | 1.07 |
4000.0 MHz | 6.360 | 1.940 | 1.03 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
703–803 MHz | 1.201 | 20.80 |
885–960 MHz | 1.151 | 23.10 |
1710–2170 MHz | 1.151 | 23.10 |
2490–2690 MHz | 1.201 | 20.80 |
3300–3400 MHz | 1.433 | 15.00 |
3400–3700 MHz | 1.250 | 19.10 |
3700–3800 MHz | 1.433 | 15.00 |
3800–4000 MHz | 1.377 | 16.00 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 203.2 mm | 8 in |
Minimum Bend Radius, Single Bend | 152.4 mm | 6 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 40 |
Tensile Strength | 154 kg | 339.511 lb |
Bending Moment | 29.8 N-m | 263.752 in lb |
Flat Plate Crush Strength | 1.3 kg/mm | 72.797 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.68 kg/m | 0.457 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse