RCT5-LTC-2A-RNA
RCT5, RADIAX® Coaxial Radiating Cable, 50–1000 MHz, foil, 7/8 in, black non-halogenated, fire retardant polyolefin jacket
Specifications
Specifications
Product Classification
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT5 |
General Specifications
Polarization | Vertical |
Cable Type | Radiating Mode (RCT) Series |
Jacket Color | Black |
Dimensions
Diameter Over Jacket, maximum | 27.686 mm | 1.09 in |
Inner Conductor OD | 9.449 mm | 0.372 in |
Outer Conductor OD | 24.13 mm | 0.95 in |
Nominal Size | 7/8 in |
Recommended Distance from the Wall | 101.6 mm | 4 in |
Recommended Hanger Spacing | 1 m | 3.281 ft |
Electrical Specifications
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±2 ohm |
dc Resistance, Inner Conductor | 1.435 ohms/km | 0.437 ohms/kft |
dc Resistance, Outer Conductor | 3.4 ohms/km | 1.036 ohms/kft |
dc Test Voltage | 6000 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 50 – 1000 MHz |
Optimum Operating Frequency Band | 70 – 960 MHz |
Peak Power | 91 kW |
Stop Bands | 650 – 720 MHz |
Velocity | 91 % |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 1.100 | 0.340 | 56 | 62 |
100.0 MHz | 1.200 | 0.370 | 55 | 67 |
150.0 MHz | 1.500 | 0.460 | 62 | 72 |
350.0 MHz | 2.500 | 0.760 | 70 | 80 |
450.0 MHz | 2.700 | 0.820 | 67 | 77 |
800.0 MHz | 4.200 | 1.280 | 62 | 73 |
900.0 MHz | 4.500 | 1.370 | 62 | 72 |
960.0 MHz | 4.800 | 1.460 | 62 | 69 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper tube |
Outer Conductor Material | Copper foil |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 254 mm | 10 in |
Tensile Strength | 215 kg | 473.993 lb |
Bending Moment | 15 N-m | 132.761 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±5 dB |
Flat Plate Crush Strength | 0.6 kg/mm | 33.598 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.42 kg/m | 0.282 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT5 |
General Specifications
Polarization | Vertical |
Cable Type | Radiating Mode (RCT) Series |
Jacket Color | Black |
Dimensions
Diameter Over Jacket, maximum | 27.686 mm | 1.09 in |
Inner Conductor OD | 9.449 mm | 0.372 in |
Outer Conductor OD | 24.13 mm | 0.95 in |
Nominal Size | 7/8 in |
Recommended Distance from the Wall | 101.6 mm | 4 in |
Recommended Hanger Spacing | 1 m | 3.281 ft |
Electrical Specifications
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±2 ohm |
dc Resistance, Inner Conductor | 1.435 ohms/km | 0.437 ohms/kft |
dc Resistance, Outer Conductor | 3.4 ohms/km | 1.036 ohms/kft |
dc Test Voltage | 6000 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 50 – 1000 MHz |
Optimum Operating Frequency Band | 70 – 960 MHz |
Peak Power | 91 kW |
Stop Bands | 650 – 720 MHz |
Velocity | 91 % |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 1.100 | 0.340 | 56 | 62 |
100.0 MHz | 1.200 | 0.370 | 55 | 67 |
150.0 MHz | 1.500 | 0.460 | 62 | 72 |
350.0 MHz | 2.500 | 0.760 | 70 | 80 |
450.0 MHz | 2.700 | 0.820 | 67 | 77 |
800.0 MHz | 4.200 | 1.280 | 62 | 73 |
900.0 MHz | 4.500 | 1.370 | 62 | 72 |
960.0 MHz | 4.800 | 1.460 | 62 | 69 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper tube |
Outer Conductor Material | Copper foil |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 254 mm | 10 in |
Tensile Strength | 215 kg | 473.993 lb |
Bending Moment | 15 N-m | 132.761 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±5 dB |
Flat Plate Crush Strength | 0.6 kg/mm | 33.598 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.42 kg/m | 0.282 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse