Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760230439 | HEC-36MM-1806M5-AHFF

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® LazrSPEED® Hybrid Cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX® | LazrSPEED®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 18
Construction Type Shielded
Fiber Short Description RFF–6 mm²
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material Fire retardant PE
Subunit, quantity 3
Fibers per Subunit, quantity 12
Total Fiber Count 36
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 4.572 mm | 0.18 in
Diameter Over Jacket 31.75 mm | 1.25 in
Conductor Gauge 6 mm² class 5

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 3.301 ohms/km | 1.006 ohms/kft

Representative Image

Click on image to enlarge.

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 635 mm | 25 in
Minimum Bend Radius, multiple bends, unloaded 381 mm | 15 in
Minimum Bend Radius, single bend, unloaded 223.52 mm | 8.8 in
Tensile Load, long term, maximum 800.68 N | 180 lbf
Tensile Load, short term, maximum 2668.932 N | 600 lbf
Compression 2.25 kg/mm | 126 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.884 N-m | 4.34 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type OM2+, LazrSPEED® 150 | OM2+, LazrSPEED® 150

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Wireless installation

Packaging and Weights

Cable weight 1579.537 kg/km | 1061.4 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX® | LazrSPEED®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 18
Construction Type Shielded
Fiber Short Description RFF–6 mm²
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material Fire retardant PE
Subunit, quantity 3
Fibers per Subunit, quantity 12
Total Fiber Count 36
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 4.572 mm | 0.18 in
Diameter Over Jacket 31.75 mm | 1.25 in
Conductor Gauge 6 mm² class 5

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 3.301 ohms/km | 1.006 ohms/kft

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 635 mm | 25 in
Minimum Bend Radius, multiple bends, unloaded 381 mm | 15 in
Minimum Bend Radius, single bend, unloaded 223.52 mm | 8.8 in
Tensile Load, long term, maximum 800.68 N | 180 lbf
Tensile Load, short term, maximum 2668.932 N | 600 lbf
Compression 2.25 kg/mm | 126 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.884 N-m | 4.34 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type OM2+, LazrSPEED® 150 | OM2+, LazrSPEED® 150

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Wireless installation

Packaging and Weights

Cable weight 1579.537 kg/km | 1061.4 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification